= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1)
Equal
G1/4
G1/8
Seal
= O-Ring
Tube diameter (mm)
= \
Shape (fittings)
= straight
Type of thread
= BSP
Code
Type
Thread (1)
Seal
Tube diameter (mm)
(mm)
Shape (fittings)
Type of thread
7632 03-1/8
Super-rapid Fittings
G1/8
O-Ring
\
straight
BSP
7632 03-1/4
Super-rapid Fittings
G1/4
O-Ring
\
straight
BSP