= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1)
Equal
G1/4
G1/8
Seal
= O-Ring
Shape (fittings)
= straight
Tube diameter (mm)
Equal
4
6
8
10
Type of thread
= BSP
Code
Type
Thread (1)
Seal
Shape (fittings)
Tube diameter (mm)
(mm)
Type of thread
7642 03-4-1/8
Super-rapid Fittings
G1/8
O-Ring
straight
4
BSP
7642 03-6-1/8
Super-rapid Fittings
G1/8
O-Ring
straight
6
BSP
7642 03-6-1/4
Super-rapid Fittings
G1/4
O-Ring
straight
6
BSP
7642 03-8-1/8
Super-rapid Fittings
G1/8
O-Ring
straight
8
BSP
7642 03-8-1/4
Super-rapid Fittings
G1/4
O-Ring
straight
8
BSP
7642 03-10-1/4
Super-rapid Fittings
G1/4
O-Ring
straight
10
BSP