Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1)
=
Shape (fittings)
= union connector
Type of thread
=
Tube diameter (mm) 



Code Type Thread (1) Shape (fittings) Type of thread Tube diameter (mm) (mm)
7580 4 Super-rapid Fittings union connector 4
7580 6 Super-rapid Fittings union connector 6
7580 8 Super-rapid Fittings union connector 8
7580 10 Super-rapid Fittings union connector 10
7580 12 Super-rapid Fittings union connector 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)