Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1)
=
Shape (fittings)
= Tee
Type of thread
=
Tube diameter (mm) 



Code Type Thread (1) Shape (fittings) Type of thread Tube diameter (mm) (mm)
7545 6-4 Super-rapid Fittings Tee 6-4
7545 8-6 Super-rapid Fittings Tee 8-6
7545 10-8 Super-rapid Fittings Tee 10-8

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)