Shape (fittings)
= Swivel Elbow
Material (body)
= nickel-plated brass
Tube diameter (mm)
Equal
4
6
Temperature (°C)
= -20°C ÷ 80°C
Type of thread
= male BSP
Seal
=
Type
= Super-rapid Fittings
Thread (1)
= G1/8
Code
Type
Shape (fittings)
Material (body)
Tube diameter (mm)
(mm)
Temperature (°C)
Type of thread
Seal
Thread (1)
7522 4-1/8-LF
Super-rapid Fittings
Swivel Elbow
nickel-plated brass
4
-20°C ÷ 80°C
male BSP
G1/8
7522 6-1/8-LF
Super-rapid Fittings
Swivel Elbow
nickel-plated brass
6
-20°C ÷ 80°C
male BSP
G1/8