Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1) 
Tube diameter (mm) 
Type of thread
= male BSP
Seal
= O-Ring
Shape (fittings)
= Swivel Tee



Code Type Thread (1) Tube diameter (mm) (mm) Type of thread Seal Shape (fittings)
7442 4-1/8 Super-rapid Fittings G1/8 4 male BSP O-Ring Swivel Tee
7442 6-1/8 Super-rapid Fittings G1/8 6 male BSP O-Ring Swivel Tee
7442 6-1/4 Super-rapid Fittings G1/4 6 male BSP O-Ring Swivel Tee
7442 8-1/8 Super-rapid Fittings G1/8 8 male BSP O-Ring Swivel Tee
7442 8-1/4 Super-rapid Fittings G1/4 8 male BSP O-Ring Swivel Tee
7442 8-3/8 Super-rapid Fittings G3/8 8 male BSP O-Ring Swivel Tee
7442 10-1/4 Super-rapid Fittings G1/4 10 male BSP O-Ring Swivel Tee
7442 10-3/8 Super-rapid Fittings G3/8 10 male BSP O-Ring Swivel Tee
7442 12-3/8 Super-rapid Fittings G3/8 12 male BSP O-Ring Swivel Tee
7442 12-1/2 Super-rapid Fittings G1/2 12 male BSP O-Ring Swivel Tee
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)