Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread 
Thread (1) 
Tube diameter (mm) 
Seal
= O-Ring
Shape (fittings)
= Swivel Tee



Code Type Type of thread Thread (1) Tube diameter (mm) (mm) Seal Shape (fittings)
7432 4-M5 Super-rapid Fittings M metric M5 4 O-Ring Swivel Tee
7432 4-1/8 Super-rapid Fittings male BSP G1/8 4 O-Ring Swivel Tee
7432 6-M5 Super-rapid Fittings M metric M5 6 O-Ring Swivel Tee
7432 6-1/8 Super-rapid Fittings male BSP G1/8 6 O-Ring Swivel Tee
7432 6-1/4 Super-rapid Fittings male BSP G1/4 6 O-Ring Swivel Tee
7432 8-1/8 Super-rapid Fittings male BSP G1/8 8 O-Ring Swivel Tee
7432 8-1/4 Super-rapid Fittings male BSP G1/4 8 O-Ring Swivel Tee
7432 8-3/8 Super-rapid Fittings male BSP G3/8 8 O-Ring Swivel Tee
7432 10-1/4 Super-rapid Fittings male BSP G1/4 10 O-Ring Swivel Tee
7432 10-3/8 Super-rapid Fittings male BSP G3/8 10 O-Ring Swivel Tee
<< Previous | 1 | 2 | Next >>
Results: 15

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)