= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1)
Equal
G1/4
G1/8
G3/8
Type of thread
= male BSP
Tube diameter (mm)
Equal
6
8
10
Seal
= O-Ring
Shape (fittings)
= Swivel Tee
Code
Type
Thread (1)
Type of thread
Tube diameter (mm)
(mm)
Seal
Shape (fittings)
7542 6-4-1/8
Super-rapid Fittings
G1/8
male BSP
6
O-Ring
Swivel Tee
7542 6-4-1/4
Super-rapid Fittings
G1/4
male BSP
6
O-Ring
Swivel Tee
7542 8-6-1/8
Super-rapid Fittings
G1/8
male BSP
8
O-Ring
Swivel Tee
7542 8-6-1/4
Super-rapid Fittings
G1/4
male BSP
8
O-Ring
Swivel Tee
7542 10-8-1/4
Super-rapid Fittings
G1/4
male BSP
10
O-Ring
Swivel Tee
7542 10-8-3/8
Super-rapid Fittings
G3/8
male BSP
10
O-Ring
Swivel Tee