Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread
= male BSP
Thread (1) 
Tube diameter (mm) 
Seal
= O-Ring
Shape (fittings)
= Y



Code Type Type of thread Thread (1) Tube diameter (mm) (mm) Seal Shape (fittings)
7572 4-1/8 Super-rapid Fittings male BSP G1/8 4 O-Ring Y
7572 4-1/4 Super-rapid Fittings male BSP G1/4 4 O-Ring Y
7572 6-1/8 Super-rapid Fittings male BSP G1/8 6 O-Ring Y
7572 6-1/4 Super-rapid Fittings male BSP G1/4 6 O-Ring Y

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)