= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Tube diameter (mm)
Equal
4
6
8
10
12
Thread (1)
Equal
G1/2
G1/4
G1/8
G3/8
Type of thread
= male BSP
Seal
= O-Ring
Shape (fittings)
= straight
Code
Type
Tube diameter (mm)
(mm)
Thread (1)
Type of thread
Seal
Shape (fittings)
8512 4-1/8
Super-rapid Fittings
4
G1/8
male BSP
O-Ring
straight
8512 6-1/8
Super-rapid Fittings
6
G1/8
male BSP
O-Ring
straight
8512 6-1/4
Super-rapid Fittings
6
G1/4
male BSP
O-Ring
straight
8512 8-1/8
Super-rapid Fittings
8
G1/8
male BSP
O-Ring
straight
8512 8-1/4
Super-rapid Fittings
8
G1/4
male BSP
O-Ring
straight
8512 10-1/4
Super-rapid Fittings
-20°C ÷ 80°C
nickel-plated brass
10
G1/4
male BSP
O-Ring
straight
8512 10-3/8
Super-rapid Fittings
-20°C ÷ 80°C
nickel-plated brass
10
G3/8
male BSP
O-Ring
straight
8512 12-3/8
Super-rapid Fittings
-20°C ÷ 80°C
nickel-plated brass
12
G3/8
male BSP
straight
8512 12-1/2
Super-rapid Fittings
-20°C ÷ 80°C
nickel-plated brass
12
G1/2
male BSP
straight