= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Tube diameter (mm)
Equal
4
6
8
Thread (1)
Equal
G1/4
G1/8
Type of thread
= male BSP
Seal
= O-Ring
Shape (fittings)
= Swivel Tee
Code
Type
Tube diameter (mm)
(mm)
Thread (1)
Type of thread
Seal
Shape (fittings)
8432 4-1/8
Super-rapid Fittings
4
G1/8
male BSP
O-Ring
Swivel Tee
8432 6-1/8
Super-rapid Fittings
6
G1/8
male BSP
O-Ring
Swivel Tee
8432 8-1/8
Super-rapid Fittings
8
G1/8
male BSP
O-Ring
Swivel Tee
8432 8-1/4
Super-rapid Fittings
8
G1/4
male BSP
O-Ring
Swivel Tee