Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=
Shape (fittings)
= union connector



Code Type Tube diameter (mm) (mm) Thread (1) Type of thread Seal Shape (fittings)
8580 4 Super-rapid Fittings 4 union connector
8580 6 Super-rapid Fittings 6 union connector
8580 8 Super-rapid Fittings 8 union connector

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)