Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -15°C ÷ 150°C
Material (body)
= Stainless steel 316L
Shape (fittings)
= reducer tube/stem
Type of thread
=
Thread (1)
=
Tube diameter (mm) 



Code Type Temperature (°C) Material (body) Shape (fittings) Type of thread Thread (1) Tube diameter (mm) (mm)
X6800 4-6 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 4-6
X6800 4-8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 4-8
X6800 6-8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 6-8
X6800 6-10 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 6-10
X6800 6-12 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 6-12
X6800 8-10 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 8-10
X6800 8-12 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 8-12
X6800 10-12 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L reducer tube/stem 10-12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)