Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -15°C ÷ 150°C
Material (body)
= Stainless steel 316L
Shape (fittings)
= straight
Type of thread
= male BSP
Thread (1) 
Tube diameter (mm) 



Code Type Temperature (°C) Material (body) Shape (fittings) Type of thread Thread (1) Tube diameter (mm) (mm)
X6512 4-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/8 4
X6512 4-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/4 4
X6512 6-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/8 6
X6512 6-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/4 6
X6512 8-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/8 8
X6512 8-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/4 8
X6512 10-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/4 10
X6512 10-3/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G3/8 10
X6512 10-1/2 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/2 10
X6512 12-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L straight male BSP G1/4 12
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)