= Super-rapid Fittings
Temperature (°C)
= -15°C ÷ 150°C
Material (body)
= Stainless steel 316L
Shape (fittings)
= union connector
Type of thread
=
Thread (1)
=
Tube diameter (mm)
Equal
4
6
8
10
12
Code
Type
Temperature (°C)
Material (body)
Shape (fittings)
Type of thread
Thread (1)
Tube diameter (mm)
(mm)
X6580 4
Super-rapid Fittings
-15°C ÷ 150°C
Stainless steel 316L
union connector
4
X6580 6
Super-rapid Fittings
-15°C ÷ 150°C
Stainless steel 316L
union connector
6
X6580 8
Super-rapid Fittings
-15°C ÷ 150°C
Stainless steel 316L
union connector
8
X6580 10
Super-rapid Fittings
-15°C ÷ 150°C
Stainless steel 316L
union connector
10
X6580 12
Super-rapid Fittings
-15°C ÷ 150°C
Stainless steel 316L
union connector
12