= Super-rapid Fittings
Temperature (°C)
= -10°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= Swivel Y
Tube diameter (mm)
= 3
Thread (1)
Equal
M3
M5
Type of thread
= M metric
Seal
Equal
O-Ring
washer
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6452 3-M3
Super-rapid Fittings
Swivel Y
3
washer
6452 3-M5
Super-rapid Fittings
Swivel Y
3
O-Ring