Please select which search criteria to apply.

Material (body)
= nickel-plated brass
Temperature (°C)
= -20°C ÷ 80°C
Type of thread
= male BSP
Tube diameter (mm) 
Type
= Super-rapid Fittings
Seal
=
Thread (1)
= G1/8
Shape (fittings)
= straight



Code Type Material (body) Temperature (°C) Type of thread Tube diameter (mm) (mm) Seal Thread (1) Shape (fittings)
S6510 4-1/8-LF Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C male BSP 4 G1/8 straight
S6510 6-1/8-LF Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C male BSP 6 G1/8 straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)