= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= Swivel Y
Tube diameter (mm)
Equal
4
6
8
Thread (1)
Equal
G1/4
G1/8
M5
Type of thread
Equal
M metric
male BSP
Seal
Equal
PTFE
washer
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6451 4-M5
Super-rapid Fittings
Swivel Y
4
washer
6451 6-M5
Super-rapid Fittings
Swivel Y
6
washer
S6450 4-1/8
Super-rapid Fittings
Swivel Y
4
PTFE
S6450 6-1/8
Super-rapid Fittings
Swivel Y
6
PTFE
S6450 8-1/8
Super-rapid Fittings
Swivel Y
8
PTFE
S6450 8-1/4
Super-rapid Fittings
Swivel Y
8
PTFE