= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= adjustable
Tube diameter (mm)
Equal
4
6
8
Thread (1)
Equal
1/4
1/8
M5
Type of thread
=
Seal
=
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6620 4-M5
Super-rapid Fittings
adjustable
4
6620 4-1/8
Super-rapid Fittings
adjustable
4
6620 6-1/8
Super-rapid Fittings
adjustable
6
6620 6-1/4
Super-rapid Fittings
adjustable
6
6620 8-1/8
Super-rapid Fittings
adjustable
8
6620 8-1/4
Super-rapid Fittings
adjustable
8