Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= adjustable
Tube diameter (mm) 
Thread (1) 
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (mm) Seal
6610 4-M5 Super-rapid Fittings adjustable 4
6610 4-M6 Super-rapid Fittings adjustable 4
6610 4-1/8 Super-rapid Fittings adjustable 5
6610 5-M5 Super-rapid Fittings adjustable 5
6610 5-M6 Super-rapid Fittings adjustable 5
6610 5-1/8 Super-rapid Fittings adjustable 5
6610 6-M5 Super-rapid Fittings adjustable 6
6610 6-M6 Super-rapid Fittings adjustable 6
6610 6-1/8 Super-rapid Fittings adjustable 6
6610 6-1/4 Super-rapid Fittings adjustable 6
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)