= Super-rapid Fittings
Temperature (°C)
= -10°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= straight
Tube diameter (mm)
Equal
3
4
6
8
10
Thread (1)
Equal
G1/4
G1/8
M3
M5
M7
Type of thread
Equal
M metric
male BSP
Seal
Equal
O-Ring
washer
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6512 3-M3
Super-rapid Fittings
straight
3
washer
6512 3-M5
Super-rapid Fittings
straight
3
O-Ring
6512 4-M7-M
Super-rapid Fittings
straight
4
O-Ring
6512 4-1/8-M
Super-rapid Fittings
straight
4
O-Ring
6512 6-M7-M
Super-rapid Fittings
straight
6
O-Ring
6512 6-1/8-M
Super-rapid Fittings
straight
6
O-Ring
6512 8-1/8-M
Super-rapid Fittings
straight
8
O-Ring
6512 10-1/4-M
Super-rapid Fittings
straight
10
washer