= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= straight
Tube diameter (mm)
Equal
4
5
6
8
10
12
Thread (1)
Equal
G1/4
G1/8
G3/8
M5
M6
Type of thread
Equal
M metric
male BSP
Seal
= O-Ring
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6512 4-M5
Super-rapid Fittings
straight
4
O-Ring
6512 4-M6
Super-rapid Fittings
straight
4
O-Ring
6512 4-1/8
Super-rapid Fittings
straight
4
O-Ring
6512 4-1/4
Super-rapid Fittings
straight
4
O-Ring
6512 5-M5
Super-rapid Fittings
straight
5
O-Ring
6512 6-M5
Super-rapid Fittings
straight
6
O-Ring
6512 6-M6
6512 6-1/8
Super-rapid Fittings
straight
6
O-Ring
6512 6-1/4
Super-rapid Fittings
straight
6
O-Ring
6512 8-1/8
Super-rapid Fittings
straight
8
O-Ring
<< Previous |
1
|
2
|
3
|
Next >>
Results: 21