FITTINGS, CONNECTORS, TUBING AND ACCESSORIES
>
Super-rapid fittings
>
Series 6000 brass super-rapid fittings for plastic tubes
>
Fittings Mod. 6950
>
Please select which search criteria to apply.
Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= straight
Tube diameter (mm)
Equal
4
6
8
10
12
14
Thread (1)
=
Type of thread
=
Seal
=
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6950 4
Super-rapid Fittings
straight
4
6950 6
Super-rapid Fittings
straight
6
6950 8
Super-rapid Fittings
straight
8
6950 10
Super-rapid Fittings
straight
10
6950 12
Super-rapid Fittings
straight
12
6950 14
Super-rapid Fittings
straight
14
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
Series CGP parallel grippers
Parallel grippers Series CGP
Accessories
Mounting brackets Mod. L-CGP
Mounting brackets Mod. C-CGP
Series CGPT self-centering parallel grippers with T-guide
CGPT gripper, size 16 mm - dimensions
CGPT gripper, size 20 mm - dimensions
CGPT gripper, size 25 mm - dimensions
CGPT gripper, size 32 mm - dimensions
CGPT gripper, size 40 mm - dimensions
Accessories
Series CSD magnetic proximity switches, 3-wire cable, D-slot
Series CSD magnetic switches, male M8 3-pin conn., D-slot, right
Series CGPS self-centering parallel grippers with double ball bearing guide
CGPS gripper, size 10 mm - dimensions
CGPS gripper, size 16 mm - dimensions
CGPS gripper, size 20 mm - dimensions
CGPS gripper, size 25 mm - dimensions
CGPS gripper, size 32 mm - dimensions
Accessories
Centering ring Mod. TR-CG
Mounting shaft Mod. C-CGPS
Extension for mounting shaft Mod. L-CGPS
Series CSD magnetic proximity switches, 3-wire cable, D-slot
Series CSD magnetic switches, male M8 3-pin conn., D-slot, right
Series CGLN wide opening parallel grippers
CGLN gripper, bore 10 mm - dimensions
CGLN gripper, bore 16 mm - dimensions
CGLN gripper, bore 20 mm - dimensions
CGLN gripper, bore 25 mm - dimensions
CGLN gripper, bore 32 mm - dimensions
Series CGZT three-jaw grippers with T-guide
CGZT gripper, size 40mm - dimensions
CGZT gripper, size 50mm - dimensions
CGZT gripper, size 64mm - dimensions
CGZT gripper, size 80mm - dimensions
CGZT gripper, size 100mm - dimensions
CGZT gripper, size 125mm - dimensions
CGZT gripper, size 160mm - dimensions
Accessories
Part retaining unit
Series CGCN self-centering three-jaw grippers with T-guide
Serie CGCN grippers, size 50mm
Serie CGCN grippers, size 64mm
Serie CGCN grippers, size 80mm
Serie CGCN grippers, size 100mm
Serie CGCN grippers, size 125mm
Series RPGA sprue grippers Size 20mm
Flat finger gripper Mod. RPGA-20-A - dimensions
Curved finger gripper Mod. RPGA-20-B - dimensions
Short finger gripper Mod. RPGA-20-C - dimensions
Flat finger gripper with sensor slot Mod. RPGA-20-D - dimensions
Curved finger gripper with sensor slot Mod. RPGA-20-E - dimensions
Series RPGB sprue grippers Size 8, 12mm
Flat finger gripper Mod. RPGB-08-A - dimensions
Short finger gripper Mod. RPGB-08-C - dimensions
Flat finger gripper with sensor slot Mod. RPGB-08-D - dimensions
Flat finger gripper Mod. RPGB-12-A - dimensions
Short finger gripper Mod. RPGB-12-C - dimensions
Flat finger gripper with sensor slot Mod. RPGB-12-D - dimensions
Accessories
Series CSD magnetic proximity switches, 3-wire cable, D-slot
Series CSD magnetic switches, male M8 3-pin conn., D-slot, right
Extension with connector M8, 3 Pin Male / Female
Circular connectors M8, 3 Pin Female
Suction pads
Series VTCF flat suction pads (round)
Suction pad VTCF-0035 - male thread
Suction pad VTCF-0050 to 0500 - male thread
Suction pad VTCF-0050 to 0500 - female thread
Suction pad VTCF-0600 to 0950 - male thread
Suction pad VTCF-0600 to 0950 - female thread
Series VTOF flat suction pads (oval)
Series VTOF suction pad - male thread
Series VTOF suction pad - female thread
Series VTCL bellows suction pads (round) - 1,5 folds
Series VTCL suction pad - male thread
Series VTCL suction pad - female thread
Series VTCN bellows suction pads (round) - 2,5 folds
Series VTCN suction pad - male thread
Series VTCN suction pad - female thread
Ejectors
Series VEB basic ejectors
EJECTORS VEB 05...30
Series VEBL basic ejectors
Ejectors VEBL-05H...25H
Accessories
Accessories VEBL-ST
Accessories VEBL-PCF
Series VED inline ejectors
EJECTOR VED 07 and 09
Series VEDL inline ejectors
Inline ejector VEDL
Series VEC compact ejectors
EJECTORS VEC 10 - 15 - 20 - 25
Accessories
Connector Mod. 121-8.. for Mod. VEC-10 and VEC-15
Connector Mod. 126-... DIN 43650 pin spacing 8 mm
Circular M8 4-pole connectors, Female
Series VEM compact ejectors
Series VEM compact ejectors
Accessories
Connector Mod. 121-8..
Circular M8 4-pole connectors, Female
Vacuum accessories
Series NPF flexible suction pad mountings
Flexible suction pad mountings Series NPF
Series NPM and NPR (non rotating) spring plungers
NPM-NPR Female - Female Version
NPM-NPR Female - Male Version
Series VNV check valves
VNV from M5 to G1/2, Male - Female thread
VNV from G1/8 to G1/2 - Female - Male thread
Vacuum filters
Series FVD inline vacuum filters
Series FVD inline filter
Series FVT vacuum cup filters
Series FVT cup filter
Accessories
Mounting foot bracket
VALVES AND SOLENOID VALVES
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Series K8 directly operated solenoid valves
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
Series K8DV directly operated solenoid valves with fluid separation membrane
Accessories
Single sub base for flanged version
Connector Mod. 120-..
Connector with flying leads Mod. 120-J...
Series K directly operated solenoid valves
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
Series KN and KN High Flow directly operated solenoid valves
3/2-way solenoid valve - 90° electrical connection
3/2-way solenoid valve - in-line electrical connection
Accessories
Single sub-base
Connector Mod. 121-8..
Series W directly operated solenoid valves
3/2-way NC solenoid valve, DIN EN 175 301-803-C (8 mm)
3/2-way NO solenoid valve, DIN EN 175 301-803-C (8 mm)
3/2-way NC solenoid valve with cables of 300mm
3/2-way NO solenoid valve with cables of 300mm
Single manifold with rear outlets
Single manifold with front outlets
Double sided manifold with rear outlets
Double sided manifold with front outlets
Accessories
Connector Mod. 126-... DIN EN 175 301-803-C (8 mm)
Series P directly operated solenoid valves
3/2-way NC solenoid valve
3/2-way NO solenoid valve
Single sub-base
Single manifold with rear outlets
Single manifold with front outlets
Double sided manifold with rear outlets
Double sided manifold with front outlets
Accessories
Excluder tap
Industrial standard (9.4 mm) connector Mod. 125-...
Industrial standard (9.4 mm) connector Mod. 125-... with cable
Industrial standard (9.4 mm) in-line connectors with cable
Industrial standard (9.4 mm) in-line connectors with bridge rectifier
Series PL directly operated solenoid valves
3/2-way NC solenoid valve
Single sub-base
Accessories
Excluder tap
Industrial standard (9.4 mm) connector Mod. 125-...
Industrial standard (9.4 mm) connector Mod. 125-... with cable
Industrial standard (9.4 mm) in-line connectors with cable
Industrial standard (9.4 mm) in-line connectors with bridge rectifier
Series PN directly operated solenoid valves
3/2-way NC solenoid valve
Single sub-base
Accessories
Excluder tap
Industrial standard (9.4 mm) connector Mod. 125-...
Industrial standard (9.4 mm) connector Mod. 125-... with cable
Industrial standard (9.4 mm) in-line connectors with cable
Industrial standard (9.4 mm) in-line connectors with bridge rectifier
Series PD directly operated solenoid valves
2/2-way NC solenoid valve, rear pneumatic interface
2/2-way NC solenoid valve, low pneumatic interface
2/2-way NC solenoid valve, M5 ports
Accessories
Industrial standard (9.4 mm) connector Mod. 125-...
Industrial standard (9.4 mm) connector Mod. 125-... with cable
Industrial standard (9.4 mm) in-line connectors with cable
Industrial standard (9.4 mm) in-line connectors with bridge rectifier
Series PDV directly operated solenoid valves with fluid separation membrane
2/2 NC solenoid valve, industrial standard (9.4 mm)
2/2 NC solenoid valve, DIN EN 175 301-803-C (8 mm)
2/2 NC solenoid valve, electrical connection with 300mm cable
Accessories
Single subbase for Series PDV solenoid valve
Industrial standard (9.4 mm) connector Mod. 125-...
Industrial standard (9.4 mm) connector Mod. 125-... with cable
Connector Mod. 126-... DIN EN 175 301-803-C (8 mm)
Industrial standard (9.4 mm) in-line connectors with cable
Industrial standard (9.4 mm) in-line connectors with bridge rectifier
Series A directly operated solenoid valves
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
Series 6 directly operated solenoid valves
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
Series Y valve islands, Individual, Multipole and Fieldbus
Accessories
Sub-D adaptor module 25 pin Mod. CXA-25P
25M-25F Sub-D adaptor
Profibus-DP data line tee
CANopen / DeviceNet data line tee
M12 male terminating resistor
Series CX subnet terminating resistor
Terminal resistance Cam.I.Net
Straight connector for power supply
Angular connector for power supply
Straight female M12 connectors for Bus-IN
Angular 90° female M12 connectors for Bus-IN
5 pin male straight M12 DUO connector
5 pin male angular M12 DUO connector
M8 and M12 connector cover caps
Connector Mod. 121-8.. for Individual version
Straight Sub-D 25 pin female connector with axial cable
Right angle Sub-D 25 pin female connector with axial cable
Programming cable
USB SERIAL converter for programming cable
Expansion cable
Interface with 8 valve positions
Interface with 6 valve positions
Interface with 4 valve positions
Interface with 2 valve positions
Solenoid valve Mod. KN000-303-KY3N - spare part for Series Y
Vertical foot
Horizontal foot
Mounting brackets for DIN rail
Multi-serial modules
Series CX multi-serial module
CPU Module - pin configuration
Expansion Module - pin configuration
Initial subnet module Mod. ME3-0000-SL
Sub-D adaptor module 25 and 37 pin Mod. CXA-25P and CXA-37P
Digital input Module Mod. ME3-0800-DC and ME3-0400-DC
Analog input/output module Mod. ME3-****-AL
Digital power output module Mod. ME3-0004-DL
Accessories
Adaptor and panel mount for Ethernet RJ45 to M12 D networks
25M-25F Sub-D adaptor
Profibus-DP data line tee
CANopen / DeviceNet data line tee
M12 male terminating resistor
Subnet terminating resistor
Straight connector for power supply
Angular connector for power supply
Straight female M12 connectors for Bus-IN
Angular 90° female M12 connectors for Bus-IN
Straight male M12 connectors for Bus-OUT
Angular 90° male M12 connectors for Bus-OUT
5 pin male straight M12 DUO connector
5 pin male angular M12 DUO connector
3 pin male M8 wiring connector for digital input modules
Male wiring connector for Bus-IN and Bus-OUT
Extension with M8 connector, 3 pin male / female
Cable with straight connectors
Cable with 90° angular connectors
M8 and M12 connector cover caps
USB to Micro USB cable Mod. G11W-G12W-2
Adapter cable, M8 3-pin male - M12 4-pin female
Mounting brackets for DIN rail
PROPORTIONAL TECHNOLOGY
Proportional valves
Series AP directly operated proportional valves
Series AP proportional valves - 22mm, body with threaded ports
Series AP proportional valves - size 22mm, low flanged body
Series AP proportional valves - 16mm, body with threaded ports
Series AP proportional valves - 16mm, low flanged body
Series AP proportional valves - 16mm, rear flanged body
Series AP proportional valves, size 16mm - body in PVDF
Accessories
Connector Mod. 125-800 DIN 43650 pitch 9.4 mm
Connector Mod. 125-550- DIN 43650 pitch 9.4 mm with cable
In-line connectors with cable Mod. 125-553
Connectors Mod. 122-800 DIN 43650
Connectors Mod. 122-550 DIN 43650 with cable
Series CP directly operated and pressure compensated proportional solenoid valves
Solenoid valves, size 16mm
Solenoid valves, size 16m
Solenoid valves, size 20mm
Solenoid valves, size 20mm pressure compensated
Accessories
Sub-base
Series 130 electronic control device for proportional valves
Series 130 electronic control device
Accessories
Connector Mod. 125-800 DIN 43650 pin spacing 9,4mm
Connector Mod. 122-800 DIN 43650 (PG)
Series LR digital proportional servo valves
Series LR digital proportional servo valves - technical characteristics
Accessories
Fixing foot Mod. LRADB
Mounting brackets for DIN-rail Mod. PCF-EN531
Electrical tee box Mod. CS-AA08EC
Straight female connector M12 8 poles
Cable with straight female connector M12 8 poles
Cable with angular (90°) female connector M12 8 poles
USB to Micro USB cable Mod. G11W-G12W-2
Proportional regulators
Series K8P electronic proportional micro regulator
Accessories
Standard Sub-base
Light Sub-base
Light Sub-base for the pressure remote reading
Mounting bracket for DIN rail
Bracket for horizontal mounting, for standard sub-base
Circular M8 4-pole connectors, Female
Series MX-PRO proportional pressure regulator and proportional flow valve
Series MX-PRO proportional pressure regulator
Series MX-PRO proportional pressure regulator
Series MX-PRO proportional flow valve
Series MX-PRO Manifold proportional flow valve
Accessories
Rapid clamp kit
Rapid clamp kit with wall fixing brackets
Terminal flanges (IN/OUT)
Rapid clamps kit + flanges
Rapid clamps kit with wall fixing brackets + flanges
Block for pressure gauge fixing
O-ring for assembling
Circular M8 4-pole connectors, Female
Series ER100 digital electro-pneumatic regulators
Proportional regulator Series ER100
Accessories
Bracket ER1-B1
Bracket ER1-B2
Cable and connector for regulator with analog Input
Cable and connector for regulator with parallel Input
Series ER200 digital electro-pneumatic regulators
Proportional regulators Series ER200
Accessories
Bracket ER2-B1
Bracket ER2-B2
Cable and connector for regulator with analog Input
Cable and connector for regulator with parallel Input
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
FITTINGS, CONNECTORS, TUBING AND ACCESSORIES