Please select which search criteria to apply.

Type
= Protection cap
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= Self-extinguishing material
Shape (fittings)
=
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (mm) Seal
6708 4 Protection cap 4
6708 5 Protection cap 5
6708 6 Protection cap 6
6708 8 Protection cap 7
6708 10 Protection cap 8
6708 12 Protection cap 10
6708 14 Protection cap 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)