= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= straight
Tube diameter (mm)
Equal
4
5
6
8
10
Thread (1)
Equal
G1/4
G1/8
M5
Type of thread
Equal
BSPT female
female metric
Seal
=
Code
Type
Shape (fittings)
Tube diameter (mm)
(mm)
Seal
6463 4-M5
Super-rapid Fittings
straight
4
6463 4-1/8
Super-rapid Fittings
straight
4
6463 5-1/8
Super-rapid Fittings
straight
5
6463 6-1/8
Super-rapid Fittings
straight
6
6463 6-1/4
Super-rapid Fittings
straight
6
6463 8-1/8
Super-rapid Fittings
straight
8
6463 8-1/4
Super-rapid Fittings
straight
8
6463 10-1/4
Super-rapid Fittings
straight
10