Aluminium
nickel-plated brass
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Thread (1)
Equal
G1/2
G1/4
G1/8
G3/8
M5
M6
Tube diameter (mm)
Equal
10/8
12/10
15/12.5
5/3
6/4
8/6
Shape (fittings)
= \
Type of thread
= \
Code
Type
Thread (1)
Tube diameter (mm)
(mm)
Shape (fittings)
Type of thread
1610 5/3-M5
Rapid fittings
M5
5/3
\
\
1610 5/3-M6
Rapid fittings
M6
5/3
\
\
1610 5/3-1/8
Rapid fittings
G1/8
5/3
\
\
1610 6/4-M5
Rapid fittings
M5
6/4
\
\
1610 6/4-M6
Rapid fittings
M6
6/4
\
\
1610 6/4-1/8
Rapid fittings
G1/8
6/4
\
\
1610 6/4-1/4
Rapid fittings
G1/4
6/4
\
\
1610 6/4-3/8
Rapid fittings
G3/8
6/4
\
\
1610 8/6-1/8
Rapid fittings
G1/8
8/6
\
\
1610 8/6-1/4
Rapid fittings
G1/4
8/6
\
\
<< Previous |
1
|
2
|
Next >>
Results: 18