Please select which search criteria to apply.

Temperature (°C)
= see data for tubing used
Material (body) 
Type
= Rapid fittings
Shape (fittings)
= straight
Thread (1)
= \
Type of thread
= \
Tube diameter (mm) 



Code Type Shape (fittings) Thread (1) Type of thread Tube diameter (mm) (mm)
1580 5/3 Rapid fittings straight \ \ 5/3
1580 6/4 Rapid fittings straight \ \ 6/4
1580 8/6 Rapid fittings straight \ \ 8/6
1580 10/8 Rapid fittings straight \ \ 10/8
1580 12/10 Rapid fittings straight \ \ 12/10
1580 15/12,5 see data for tubing used nickel-plated brass Rapid fittings straight \ \ 15/12.5
1580 8/6-6/4 Rapid fittings straight \ \ 8/6
1580 10/8-6/4 Rapid fittings straight \ \ 10/8

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)