Aluminium
nickel-plated brass
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Type of thread
= M metric
Tube diameter (mm)
Equal
10/8
12/10
15/12.5
5/3
6/4
8/6
Thread (1)
Equal
G1/2
G1/4
G1/8
G3/8
M5
M6
Seal
Equal
O-Ring
PTFE
Shape (fittings)
= straight
Code
Type
Type of thread
Tube diameter (mm)
(mm)
Thread (1)
Seal
Shape (fittings)
1511 5/3-M5
Rapid fittings
M metric
5/3
M5
O-Ring
straight
1511 5/3-M6
Rapid fittings
M metric
5/3
M6
O-Ring
straight
1511 5/3-1/8
Rapid fittings
M metric
5/3
G1/8
PTFE
straight
1511 6/4-M5
Rapid fittings
M metric
6/4
M5
O-Ring
straight
1511 6/4-M6
Rapid fittings
M metric
6/4
M6
O-Ring
straight
1511 6/4-1/8
Rapid fittings
M metric
6/4
G1/8
PTFE
straight
1511 6/4-1/4
Rapid fittings
M metric
6/4
G1/4
PTFE
straight
1511 6/4-3/8
Rapid fittings
M metric
6/4
G3/8
PTFE
straight
1511 8/6-1/8
Rapid fittings
M metric
8/6
G1/8
PTFE
straight
1511 8/6-1/4
Rapid fittings
M metric
8/6
G1/4
PTFE
straight
<< Previous |
1
|
2
|
Next >>
Results: 18