Please select which search criteria to apply.

Temperature (°C)
= see data for tubing used
Material (body)
= Aluminium
Type
= Rapid fittings
Type of thread
= \
Thread (1)
= \
Shape (fittings)
= straight
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (mm)
1590 5/3 Rapid fittings \ \ straight 5/3
1590 6/4 Rapid fittings \ \ straight 6/4
1590 8/6 Rapid fittings \ \ straight 8/6
1590 10/8 Rapid fittings \ \ straight 10/8
1590 12/10 Rapid fittings \ \ straight 12/10
1590 6/4-5/3 Rapid fittings \ \ straight 6/4-5/3
1590 8/6-6/4 Rapid fittings \ \ straight 8/6-6/4

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)