Temperature (°C)
= see data for tubing used
Material (body)
Equal
Aluminium
nickel-plated brass
Type
= Rapid fittings
Thread (1)
= \
Type of thread
= \
Shape (fittings)
= elbow connector
Tube diameter (mm)
Equal
10/8
12/10
15/12.5
6/4
8/6
Code
Type
Thread (1)
Type of thread
Shape (fittings)
Tube diameter (mm)
(mm)
1550 6/4
Rapid fittings
\
\
elbow connector
6/4
1550 8/6
Rapid fittings
\
\
elbow connector
8/6
1550 10/8
Rapid fittings
\
\
elbow connector
10/8
1550 12/10
Rapid fittings
\
\
elbow connector
12/10
1550 15/12,5
see data for tubing used
nickel-plated brass
Rapid fittings
\
\
elbow connector
15/12.5