Temperature (°C)
= see data for tubing used
Material (body)
Equal
Aluminium
nickel-plated brass
Type
= Rapid fittings
Thread (1)
= \
Type of thread
= \
Shape (fittings)
= Tee
Tube diameter (mm)
Equal
10/8
10/8-6/4
10/8-8/6
12/10
15/12.5
5/3
6/4
8/6
8/6-6/4
Code
Type
Thread (1)
Type of thread
Shape (fittings)
Tube diameter (mm)
(mm)
1540 5/3
Rapid fittings
\
\
Tee
5/3
1540 6/4
Rapid fittings
\
\
Tee
6/4
1540 8/6
Rapid fittings
\
\
Tee
8/6
1540 10/8
Rapid fittings
\
\
Tee
10/8
1540 12/10
Rapid fittings
\
\
Tee
12/10
1540 15/12,5
nickel-plated brass
see data for tubing used
Rapid fittings
\
\
Tee
15/12.5
1540 8/6-6/4
Rapid fittings
\
\
Tee
8/6-6/4
1540 10/8-6/4
Rapid fittings
\
\
Tee
10/8-6/4
1540 10/8-8/6
Rapid fittings
\
\
Tee
10/8-8/6