Please select which search criteria to apply.

Material (body)
= Plastic
Temperature (°C)
= see data for tubing used
Type
= Washer
Tube diameter (mm)
= \
Type of thread
= \
Shape (fittings)
= \
Thread (1) 



Code Type Tube diameter (mm) (mm) Type of thread Shape (fittings) Thread (1)
2665 1/8 Washer \ \ \ 1/8
2665 1/4 Washer \ \ \ 1/4
2665 3/8 Washer \ \ \ 3/8
2665 1/2 Washer \ \ \ 1/2

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)