Aluminium
nickel-plated brass
Temperature (°C)
= see data for tubing used
Type
= Blocking nut
Type of thread
= \
Shape (fittings)
= \
Tube diameter (mm)
Equal
10/8
12/10
15/12.5
6/4
8/6
Thread (1)
Equal
M10x1
M12x1
M14x1
M16x1
M20x1
Code
Type
Type of thread
Shape (fittings)
Tube diameter (mm)
(mm)
Thread (1)
1723 6/4-M10x1
Blocking nut
\
\
6/4
M10x1
1723 8/6-M12x1
Blocking nut
\
\
8/6
M12x1
1723 10/8-M14x1
Blocking nut
\
\
10/8
M14x1
1723 12/10-M16x1
Blocking nut
\
\
12/10
M16x1
1723 15/12,5-M20x1
nickel-plated brass
see data for tubing used
Blocking nut
\
\
15/12.5
M20x1