Please select which search criteria to apply.

Temperature (°C)
= see data for tubing used
Material (body) 
Type
= Rapid fittings
Tube diameter (mm) 
Thread (1) 
Type of thread
= metric-BSPT male
Shape (fittings)
= elbow



Code Type Tube diameter (mm) (mm) Thread (1) Type of thread Shape (fittings)
1500 5/3-1/8 Rapid fittings 5/3 R1/8 metric-BSPT male elbow
1500 6/4-1/8 Rapid fittings 6/4 R1/8 metric-BSPT male elbow
1500 6/4-1/4 Rapid fittings 6/4 R1/4 metric-BSPT male elbow
1500 6/4-3/8 Rapid fittings 6/4 R3/8 metric-BSPT male elbow
1500 6/4-M12x1,25 nickel-plated brass see data for tubing used Rapid fittings 6/4 M12x1.25 metric-BSPT male elbow
1500 8/6-1/8 Rapid fittings 8/6 R1/8 metric-BSPT male elbow
1500 8/6-1/4 Rapid fittings 8/6 R1/4 metric-BSPT male elbow
1500 8/6-3/8 Rapid fittings 8/6 R3/8 metric-BSPT male elbow
1500 8/6-1/2 Rapid fittings 8/6 R1/2 metric-BSPT male elbow
1500 10/8-1/8 Rapid fittings 10/8 R1/8 metric-BSPT male elbow
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)