Temperature (°C)
= see data for tubing used
Material (body)
= Aluminium
Type
= Rapid fittings
Tube diameter (mm)
Equal
10/8
12/10
6/4
8/6
Thread (1)
Equal
G1/4
G1/8
G3/8
Type of thread
= BSPT female
Shape (fittings)
= elbow
Code
Type
Tube diameter (mm)
(mm)
Thread (1)
Type of thread
Shape (fittings)
1493 6/4-1/8
Rapid fittings
6/4
G1/8
BSPT female
elbow
1493 6/4-1/4
Rapid fittings
6/4
G1/4
BSPT female
elbow
1493 8/6-1/8
Rapid fittings
8/6
G1/8
BSPT female
elbow
1493 8/6-1/4
Rapid fittings
8/6
G1/4
BSPT female
elbow
1493 10/8-1/4
Rapid fittings
10/8
G1/4
BSPT female
elbow
1493 12/10-3/8
Rapid fittings
12/10
G3/8
BSPT female
elbow