Please select which search criteria to apply.

Type
= Universal nose fittings
Temperature (°C)
= see data for tubing used
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Thread (1) 
Type of thread
= \
Shape (fittings)
= union connector



Code Type Tube diameter (mm) (mm) Thread (1) Type of thread Shape (fittings)
1230 4 Universal nose fittings 4 1/8 \ union connector
1230 6 Universal nose fittings 6 1/8 \ union connector
1230 8 Universal nose fittings 8 1/4 \ union connector
1230 10 Universal nose fittings 10 3/8 \ union connector
1230 12 Universal nose fittings 12 M18x1.5 \ union connector

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)