= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1)
Equal
G1/4
G1/8
G3/8
M5
Thread (2)
Equal
G1/2
G1/4
G1/8
G3/8
Type of thread
= BSP
Shape (fittings)
= straight
Code
Type
Thread (1)
Thread (2)
Type of thread
Shape (fittings)
2553 M5-1/8
Fittings accessories
M5
G1/8
BSP
straight
2553 1/8-1/4
Fittings accessories
G1/8
G1/4
BSP
straight
2553 1/8-3/8
Fittings accessories
G1/8
G3/8
BSP
straight
2553 1/8-1/2
Fittings accessories
G1/8
G1/2
BSP
straight
2553 1/4-3/8
Fittings accessories
G1/4
G3/8
BSP
straight
2553 1/4-1/2
Fittings accessories
G1/4
G1/2
BSP
straight
2553 3/8-1/2
Fittings accessories
G3/8
G1/2
BSP
straight