Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Thread (2) 
Type of thread 
Shape (fittings)
= elbow



Code Type Thread (1) Type of thread Shape (fittings)
2021 M5-M5 Fittings accessories M5 metric elbow
2020 1/8-1/8 Fittings accessories R1/8 BSPT elbow
2020 1/4-1/4 Fittings accessories R1/4 BSPT elbow
2020 3/8-3/8 Fittings accessories R3/8 BSPT elbow
2020 1/2-1/2 Fittings accessories R1/2 BSPT elbow
2020 3/4-3/4 Fittings accessories R3/4 BSPT elbow
2020 1-1 Fittings accessories R1 BSPT elbow

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)