= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1)
Equal
G1/2
G1/4
G1/8
G3/8
Thread (2)
Equal
G1/4
G1/8
G3/8
M5
Type of thread
= BSP
Shape (fittings)
= straight
Code
Type
Thread (1)
Thread (2)
Type of thread
Shape (fittings)
2531 1/8-M5
Fittings accessories
G1/8
M5
BSP
straight
2531 1/4-1/8
Fittings accessories
G1/4
G1/8
BSP
straight
2531 3/8-1/8
Fittings accessories
G3/8
G1/8
BSP
straight
2531 3/8-1/4
Fittings accessories
G3/8
G1/4
BSP
straight
2531 1/2-1/8
Fittings accessories
G1/2
G1/8
BSP
straight
2531 1/2-1/4
Fittings accessories
G1/2
G1/4
BSP
straight
2531 1/2-3/8
Fittings accessories
G1/2
G3/8
BSP
straight