Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= male BSPT
Seal
= PTFE
Shape (fittings)
= straight



Code Type Thread (1) Type of thread Seal Shape (fittings)
S2615 1/8 Fittings accessories R1/8 male BSPT PTFE straight
S2615 1/4 Fittings accessories R1/4 male BSPT PTFE straight
S2615 3/8 Fittings accessories R3/8 male BSPT PTFE straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)