Please select which search criteria to apply.

Type
= Quick release coupling
Material (body)
= nickel-plated brass
Tube diameter (mm) 



Code Type Tube diameter (mm) (mm)
5057 6x14 Quick release coupling 6x14
5087 6x14 Quick release coupling 6x14
5087 8x17 Quick release coupling 8x17
5087 10x19 Quick release coupling 10x19
5087 13x23 Quick release coupling 13x23

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)